SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Flexible Coolant Hoses for industrial applications
May 8, 2025
Reading time: minutes
Elesa introduces flexible coolant hoses designed to meet industrial requirements for cooling, lubrication, drying, and removing dust particles or vapours in various processes. This product group complements the range of accessories for hydraulic systems.
This lubrication system offers a smart and efficient solution for circulating fluids in high-capacity heating and cooling systems, particularly for applications such as turning, drilling, grinding, milling, or drying ink in industrial printers. This component is frequently used in sectors including manufacturing, the automotive industry and for tool making.
The modular design of the coolant hoses ensures quick and easy integration with machinery, production systems, and other devices. The system consists of parts in various lengths that assemble with snap mounting, allowing them to match the needs of different applications. The system is further complemented by connectors, fittings, and nozzles.
Characteristics of the modular system
Modularity and Adaptability: Provides various combination options with multiple types of fittings, connectors, and nozzles. The length can also be adjusted as needed.
Flexibility: The modular structure allows for maximum adjustment and precision in direting the lubrication flow.
Quick Assembly and Disassembly: The parts are snapped together, ensuring fast and efficient assembly or disassembly.
Excellent Chemical Resistance: The material is resistant to cleaning agents, lubricants, and oils.
Non-Conductive: Suitable for use in electrical discharge machining (EDM) systems.

Watch the video to learn more!