SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Explore the functions and applications of the Handwheel
Feb 10, 2025
Reading time: minutes
Handwheels are used in a broad range of applications across different industries, from heavy machinery in workshops and production lines to fine adjustments for laboratory equipment. These components offer a precision control that is critical for efficiency and safety in various workflows. Beyond adjustments, handwheels are also used for opening, closing and regulating pressure in valves. Elesa provides high-quality handwheels with features such as:
- Versatility: Elesa handwheels are designed to suit a wide variety of applications, making them ideal for industrial and commercial use.
- Durability: High-quality materials and robust construction ensure a long lifespan and resistance to wear.
- Adaptability: Handwheels are available in numerous dimensions and variants to meet specific market needs and requirements.
Handwheels can also be paired with positioning indicators. When a mechanism in the machine is activated, such as during the adjustments of an axis position, the positioning indicator displays the modification made using the handwheel.

A combination of a positioning indicator and the VDN solid handwheels applied to a plant for biscuits and bakery.

The DD51-E electronic positioning indicator together with the VDN solid handwheels on a packing machine.
Unique features of Spoked Handwheels
This section of the text places a special focus on the spoked handwheels. A spoked handwheel is a specific type of handwheel characterized by its design, which features several spokes that creates voids around the centre. This type of handwheel provides increased control for finer adjustments as it allows the operator to grip the wheel in various ways to perform the required operation, offering a better grip and improved ergonomics. The design of the handwheel also enables reduced weight and a better airflow around the wheel, minimizing the heat build-up.
Elesa offer spoked handwheels with or without handles, in various types of mounting options and materials including technopolymer, Duroplast, steel, stainless steel, aluminium and cast iron. The choice of material is crucial and should be based on the application’s operating environment and requirements.

The spoked handwheel VRTP. on a floor saw.
Elesa’s focus on Design, Quality and Ergonomic components
Elesa handwheels are designed and manufactured with operator comfort in mind, featuring shapes and grips that enable ergonomic work positions. This allows work to continue for extended periods without compromising operator safety or comfort. Elesa’s focus on design and ergonomics has been recognized over the years with various design awards. The spoked handwheel EMW. was awarded the iF Design Award 2005 for its ergonomic and visual design, which – with its lack of sharp edges and protruding parts – also makes it a safe tool for operators. Learn more on the iF Design Award website.
The range of handwheels is structured to meet as many market needs as possible. With multiple dimensions, models and high-quality materials suitable for diverse conditions, Elesa can provide numerous options to the market. 2D- and 3D drawings are available for download for all products on their product pages. Elesa sales offices are always ready to provide technical assistance or to discuss ideas for current and future projects.