STP-VD Stems for levelling feet

Visually Detectable SUPER-technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 5005 blue colour.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

General information

Features and applications

  • The RAL 5005 blue colour is easily visible in case of accidental food contamination.
  • Anti-rust.
  • Resistance to chemical agents (see table).
  • Can also be used in outdoor conditions with excellent durability.
  • High mechanical resistance.
  • Lightness: suitable for applications that require reduced weight.
  • Cost-effective solution (see graph).
STP-VD - Stems for levelling feet 
STP-VD - Stems for levelling feet 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.