AVG Flange mounts

(double acting), rubber and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Flange body

Aluminium painted with nitrocellulose-based enamel in blue colour RAL 5010.

Threaded bushing

Black coated steel.

Vibration-damper body

NBR rubber.

Hardness 30, 50, 60 Shore A ±5.

General information

Features and applications

They are generally used for isolating strong vibrations, where axial holding force and resistance to compression is required.

Vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to health;
  • noise.

They are particularly suitable for use with machine tools, presses for moulding plastics materials, special machines and shock absorption.

See High performance vibration dampers - Characteristics and selection criteria.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.