SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CFM-PC Hinges with Integrated Electric Cable
Oct 9, 2025
Reading time: minutes
CFM-PC hinge in UL-94 V0 self-extinguishing technopolymer, integrates the mechanical function of a standard hinge with the possibility to transmit electrical current from a jamb to the attached door. The UL-94 V0 certification confirms that the material, when subjected to a vertical burn test, extinguishes within 10 seconds without producing flaming drips. This ensures a high level of safety in case of accidental exposure to heat sources or open flames - an essential requirement for applications in industrial environments, laboratories, or portable equipment where protection against fire hazards is critical.
Features and applications
- It eliminates the presence of visible and unaesthetic cables or cable-gland “bridges”.
- It protects cables during door or structure movement, ensuring they do not get damaged or caught on any obstacles.
- The compact size, various mounting and cable output options make this product easy to install.
- The 8-pin cable allows the user to interface with various devices such as light points, electric locks, and any handles with an electrical switch.
- The CFM-PC hinge can be combined with one or more complementary hinges, CFM-PCN or handles with electrical switch EBR-SWM, EBR-SWB and M.2000-SWM. In case of a horizontal door opening or of a limited weight, it is possible to use one hinge only.
- Complementary hinge available in SUPER-technopolymer (CFM-PCN) and in self-extinguishing certified technopolymer (CFM-PCN-AE-V0).
Standard executions are available in two versions:
- -SH: with pass-through holes for countersunk head screws.
- -B: with nickel-plated brass bushings and a threaded hole.
 CFM-PC hinge in UL-94 V0 self-extinguishing technopolymer, integrates the mechanical function of a standard hinge with the possibility to transmit electrical current from a jamb to the attached door. The UL-94 V0 certification confirms that the material, when subjected to a vertical burn test, extinguishes within 10 seconds without producing flaming drips. This ensures a high level of safety in case of accidental exposure to heat sources or open flames - an essential requirement for applications in industrial environments, laboratories, or portable equipment where protection against fire hazards is critical.
Features and applications
- It eliminates the presence of visible and unaesthetic cables or cable-gland “bridges”.
- It protects cables during door or structure movement, ensuring they do not get damaged or caught on any obstacles.
- The compact size, various mounting and cable output options make this product easy to install.
- The 8-pin cable allows the user to interface with various devices such as light points, electric locks, and any handles with an electrical switch.
- The CFM-PC hinge can be combined with one or more complementary hinges, CFM-PCN or handles with electrical switch EBR-SWM, EBR-SWB and M.2000-SWM. In case of horizontal door opening or of a limited weight, it is possible to use one hinge only.
- Complementary hinge available in SUPER-technopolymer (CFM-PCN) and in self-extinguishing certified technopolymer (CFM-PCN-AE-V0).
Standard executions are available in two versions:
- -SH: with pass-through holes for countersunk head screws.
- -B: with nickel-plated brass bushings and a threaded hole.