ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
Guidelines for the correct application of plastic hinges
Materials of different type are used in accordance with the different structure and functionality of the hinges:
- High-resilience elastomer based technopolymer.
- Glass-fi bre reinforced polyamide based or acetal based technopolymer.
- High-rigidity SUPER-technopolymer.
Resistance tests: two values are supplied for each product code:
- Maximum working load (Ea, Er, E90) is the value under which any elastic deformation that may occur is not permanent thus ensuring the hinge functionality.
- Load at breakage (Ra, Rr, R90) above which the plastic material can break.

For materials with high rigidity (SUPER-technopolymer) which are not significantly deformed even with loads very close to loads at breakage, only the max limit static load is given (Sa, Sr, S90). Therefore, the technical designer, when calculating the admissible load, will have to use a suitable factor according to the importance and the safety level of the specific situation.
All the values shown in the tables (Ea, Er, E90 and Sa, Sr, S90) are the result of tests for the corresponding stresses carried out in our laboratories under controlled temperature and humidity (23° C - 50% R.H.) under given conditions of use and for a limited period of time.
When assessing the safety factor to apply, the technical designer shall take into consideration the actual conditions of use if they are different from the laboratory ones.
In order to help the technical designer to choose the right hinge and check its suitability to the specific application, we suggest asking for test samples and submitting the chosen product to tests in order to check its suitability.
The methods for calculating and interpreting the resistance values described in this catalogue have been updated in accordance with the latest improvements achieved.
Hinges CFN. and CFO. series: E90 stress is not applicable, due to their geometry and structure.
CFS. hinges with built-in safety switch: being safety devices with specific properties, they require a specific argumentation which is illustrated in the product datasheet.


-
GENERAL
-
ADJUSTABLE LEVERS
-
HANDLE WITH PNEUMATIC DRIVE
-
GRADUATIONS
-
ROTARY CONTROLS
-
BALL TRANSFER UNITS
-
MODULAR ROLLER TRACKS
-
LEVEL BUBBLES
-
SPUR GEARS
-
RUBBER BUFFERS
-
HIGH PERFORMANCE VIBRATION DAMPERS
-
MAGNETS
-
LEVELLING FEET
-
HYGIENIC DESIGN
-
HINGES
-
PNEUMATIC FASTENING CLAMPS
-
ELECTRICAL LEVEL INDICATORS
-
CASTORS AND WHEELS
-
Vacuum components
-
Elastomeerijouset