ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
Features
Features
AVC:
- High static deflection, low resonance frequency and high vibration isolation.
- High damping, also suitable for machines with imbalances.
- Suitable for use with with compression, traction and shear.
- Suitable for applications where impacts and shocks may occur.
- Structure fully made out of stainless steel, resistant to flames, high temperatures and corrosion.
AVM:
- High static deflection depending on height, low resonance frequency and high vibration isolation.
- No damping factor, therefore not suitable for unbalanced machines.
- Suitable for use with with compression.
- Stainless steel springs must be used for temperatures below +5°C (special execution on request).
AVF:
- Heavy loads with moderate overall dimensions.
- Characterised by non-linear stiffness: vibration isolation in the first section of the curve, in the next section the system is stabilised for any overloads.
- Structure fully made out of stainless steel, resistant to flames, high temperatures and corrosion.
- Suitable for use with with compression.
AVG:
- Good static deflection, low resonance frequency and good vibration isolation.
- High damping factor, also suitable for unbalanced machines.
- Suitable for use with with compression and traction.
- High safety degree: even in the case of the combustion of rubber resilient, the inner pin cannot come out of the structure and keeps the equipmnent securely suspended.