• Tuoteuutuudet

Pidetyt kiristeselementit

7.10.2025

Kirjoittaja: Elesa S.p.A.

Lukuaika: minuuttia

TAG_elenco_prova.jpg Elesa offers a range of products and straightforward solutions designed to keep clamping elements securely attached to machinery, ensuring compliance with Machinery Directive 2006/42/EC. This European regulation governs the manufacture, market placement, and commissioning of machines, setting out essential safety and performance requirements. Beyond the serious risk to worker safety, the loss of machine components can lead to production delays, machine downtime, and increased maintenance costs. For designers and mechanical engineers, ensuring all machine components - including retained clamping elements - meet the Machinery Directive is a fundamental design consideration.

TAG_elenco_prova.jpg A common application is the use of threaded inserts with locking mechanisms. They ensure that knobs remain securely in place, even under vibrations or mechanical stress, thanks to the non-threaded section.

BT-HP e BT-HP-AV: Retained fluted knobs

BT.png

GN 653.2: Retained screws with knurled knob

GN653.2.png

TAG_elenco_prova.jpg The Elesa range also includes a series of retaining cables or chains to prevent the loss of machine components.
VCT.png

CV-T: Polyethylene and stainless steel retaining cables

CV-T.png

CT-S: Technopolymer and stainless steel ball chains

CT-S.png

GN 111: Brass and stainless steel ball chains

GN111.png

GN 111.2: Stainless steel retaining cables also with black or transparent PVC coating

GN111.2.png

GN 111.4: Polyurethane and stainless steel spiral retaining cables

GN111.4.png



Header

Tietopyynnöt

* pakolliset kentät


Sivusto on reCAPTCHA Enterprisen suojaama ja siihen sovelletaan Googlen tietosuojakäytäntöä ja palveluehtoja.

Viimeisimmät uutiset

Kaikki uutiset

Tilaa uutiskirje

Viimeisimmät tiedot Elesan tuotteista ja palveluista

Sivusto on reCAPTCHA Enterprisen suojaama ja siihen sovelletaan Googlen tietosuojakäytäntöä ja palveluehtoja.
Tietopyyntö
Kaikki uutiset