Top

Nopeat ja tehokkaat ratkaisut Elesa-suojaelementeillä

07/10/2022

Simple and intuitive products, but also very useful thanks to their ability to effectively satisfy a wide range of applications to protect the ends of tubes and bolts from shocks, dust or humidity, or when it is necessary to prevent the leakage of liquids or the penetration of foreign bodies.

NILNIL tube plugs in black or grey technopolymer, satin finish are ideal for covering sharp edges of square, round or rectangular tubes. The particular internal ribs allow a simple and safe assembly and disassembly, even with tubes of different thicknesses.

The new series of NCT protective caps for tubes are ideal as impact protection. Available with Ø from 4mm to 114mm.NCT

NCD

NCD protection covers for nuts and bolts with threads from M4 to M30, black colour or chrome-plated, matte finish for a perfect match with the structures.

TX threaded plugs in red polyethylene are available with NBR synthetic rubber flat packing ring (TX-G series) which offers greater coverage of the hole, minimizing losses. These plugs are ideal for the packaging and transport of equipment containing oil to prevent leakage of liquids, for example on engines, gearboxes, transfer units and transmissions.

TX

 

 

 

 

The TNX series in yellow polyethylene is equipped with an NBR synthetic rubber packing O-Ring. The special shape is designed for installation using a screwdriver. They are available in a wide range of metric and GAS threads - from M8 to M52 and from G1/8 to G2.

TNX