Top

ELESAn uusi MPI-R10-RF Magneettinen mittalaite pituus ja kulmatilat, radiotaajuustiedonsiirto

24/03/2022

MPI-R10-RF sistema magnetico di misura

Length or angle modes.

New MPI-R10-RF measuring system connected to FC-MPI sensor and combined with M-BAND-10 magnetic band is characterized by an extremely easy assembly and disassembly of the device from the panel thanks to a system with retaining clip (ELESA PATENT), which does not require the use of screws. The numerous features of the display allow for easy setting and excellent adaptability to different measuring and cutting machines.

MPI-R10-RF can communicate via radio frequency (RF) with UC-RF control unit, constituting a wireless system for the rapid positioning of machine parts or multi-axial measurements. It therefore does not require the use of expensive cables between the various indicators and the control unit.

UC-RF control unit is provided with a standard interface for the most common industrial buses to be connected to the PLC and exchanges information with up to 36 MPI-R10-RF, allowing the view of the various target positions on each display and at the same time also on the PLC, ensuring complete control of all machine positions.