SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Tubes and accessories
In the family it is possible to find tubes and accessories with round or square section in different production materials: stainless steel, aluminium with natural finish or anodized aluminium. Connecting tubes with round section are available with diameters from 7 mm to 60 mm, while the square section tubes from 10 mm to 50 mm. Tubes can be supplied on request in any length up to a maximum of 3000 mm.
Reduction sleeves allow the use of the line of connecting joints even for tubes with smaller diameters.
Clamping kits that complete the range of connection joints for tubes consist of manual tightening elements like adjustable handles and wing nuts that can replace screws. This solution allows you to speed up the operation when frequent locking and unlocking are required.
In the Elesa catalogue it is also possible to purchase the range of Ganter tubes and accessories.