SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
ERS. (inch sizes) Safety adjustable handles
Push action, technopolymer

Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish. Red writing "PUSH" tampoprinted on the lever body (avoid contact with solvents, alcohol or detergents containing alcohol).
Standard executions
Glass-fibre reinforced technopolymer clamping element, black colour, with knurling on the protruding part to make initial tightening easier. Screw, AISI 302 stainless steel return spring.
Instructions of use
For clamping, push the lever to engage the clamping device toothing and turn it. By releasing the lever, the return spring automatically disengages the toothing and the lever returns to its rest position.
In case of accidental shocks, the lever turns freely without affecting the clamping action.
Other executions on request
Standard metric holes.