MT-ERX Tool for mounting ERX adjustable handles

for an electric or pneumatic screwdriver, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodised aluminium, natural colour.

General information

Features and applications

MT-ERX is suitable for quickly mounting the ERX.63 and ERX.78 adjustable handles using an electric or pneumatic screwdriver to be fitted onto the hexagon.

The gripping shape allows a quick and safe engagement of the lever without leaving signs of wear.

MT-ERX - Tool for mounting ERX adjustable handles 
Instructions of use

Instructions of use

It is advisable to set a controlled torque limit switch on the screwdriver.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.