SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Zinc alloy, steel or stainless steel clamping element

Lever body
Die cast zinc alloy, epoxy resin coating, orange, red, grey, black colour, matte finish.
Standard executions
- ERM-A: black-oxide steel clamping element with threaded hole and retaining screw. Steel return spring.
- ERM-SST: AISI 303 stainless steel clamping element with threaded hole and retaining screw. AISI 301 stainless steel return spring.
- ERM-p: black-oxide steel clamping element with threaded screw and retaining screw. Steel return spring.
- ERM-SST-p: AISI 303 stainless steel clamping element with threaded screw and retaining screw. AISI 301 stainless steel return spring.
Retaining screw with six-lobed socket to fit TORX®* (see communication attached).
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Special executions on request
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with plain hole.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).
* Registered trademark by TEXTRON INC.