SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer

Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer.
Tube
Polyvinylchloride (PVC), black colour.
IP protection
IP 65 protection class, according to EN 60529 -.
Standard executions
- RH-FG16-01.84: Push button with change-over contact.
- RH-FG16-02.84: two integrated push buttons: one button with normally open (NO) contact and one with change-over contact.
- RH-FG16-04.84: push button with change-over contact and emergency stop button with two normally closed (NC) contacts.
- RH-FG16-05.84: two integrated push buttons: one button with normally open (NO) contact and one with change-over contact and emergency stop button with two normally closed (NC) contacts.
Features and applications
RH-FG16 handle perfectly combines ergonomics, functionality and safety. In the handle one or more buttons and two leds (red and green) are integrated, indicating the state of the machinery.
This type of handle can be used to allow access to perimeter protection.
This area is unlocked/locked through a solenoid located inside the protected zone and connected by a cable to the logic (PLC).





Electrical features | |
---|---|
LED light voltage | 24 V DC |
Button voltage range | 24 V AC/DC max. 1 A |
Emergency button voltage range | 1 ÷ 24 V AC/DC max. 100 mA |
Accessories on request
- Locking/unlocking solenoids.
- RHFZ-KS.G08.10: cable with 8 pole M12x1 connector length 10 m.
- RHFZ-KS.G12.10: cable with 12 pole M12x1 connector length 10 m.
Another standard execution
RH-FG16-00.84: single complementary handle without switch.