SELF-SANITISATION AGAINST BACTERIA AND FUNGI
RH-FG17 Tubular handle with LED
Round section, technopolymer and aluminium

Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
End caps
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Tube
Anodised aluminium black colour.
Cable
8-pin length 5 m.
IP protection
IP 65 protection class, according to EN 60529-.
Features and applications
The RH-FG17 handle perfectly combines ergonomics, functionality and safety.
An LED ring (red/green/yellow/blue) is integrated into the handle which, interfaced with an external logic, indicates the status of the machine.

Electrical features | |
---|---|
Led light voltage | 24 Vdc |
Uscita cavo | 8 poli |